Grove Gear HM232-60-1-1.938-140TC-L4
Part #:HM232-60-1-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AD: | 7.04 |
| T: | 1.938 | D: | 3.5 |
| AJ: | 5.88 | F: | 4 |
| L: | 6.76 in | AE1: | 0.54 |
| AG: | 7.88 | BF: | 0.41 |
| BD: | 5.88 | I: | 5.02 in |
| LM: | 9.01 | G: | 2 |
| C: | 9.38 in | U: | 0.875 in |
| B: | 8.75 | V: | 2.51 in |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.573 | Product Type: | Right Angle |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Model Code: | HM232 |
| Output Key: | 1/2 X 3.38 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

