Grove Gear HM232-60-1-1.938-210TC
Part #:HM232-60-1-1.938-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | D: | 3.5 |
| C: | 9.38 in | I: | 5.02 in |
| BD: | 9 | L1: | 10.01 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | G: | 2 |
| T: | 1.938 | L: | 6.76 in |
| AE2: | 0.29 | U: | 0.875 in |
| AJ: | 7.25 | AG: | 7.88 |
| BE1: | 0.5 in | AK: | 8.5 |
| AD: | 7.04 | AE1: | 0.54 |
| F: | 4 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.573 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 60:1 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Model Code: | HM232 | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 31 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

