Grove Gear HM232-60-1-1.938-210TC-L9
Part #:HM232-60-1-1.938-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.53 |
| I: | 5.02 in | U: | 0.875 in |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| T: | 1.938 | L1: | 10.01 in |
| BE1: | 0.5 in | BD: | 9 |
| D: | 3.5 | C: | 9.38 in |
| AG: | 7.88 | AJ: | 7.25 |
| AK: | 8.5 | AE1: | 0.54 |
| G: | 2 | F: | 4 |
| AD: | 7.04 | AE2: | 0.29 |
| L: | 6.76 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Model Code: | HM232 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.573 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 31 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

