How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 9.01 |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | BF: | 0.41 |
| AE1: | 0.54 | I: | 5.02 in |
| L: | 6.76 in | AD: | 7.04 |
| D: | 3.5 | U: | 0.875 in |
| AG: | 7.88 | BD: | 6.5 |
| AK: | 4.5 | T: | 1.938 |
| F: | 4 | V: | 2.51 in |
| BE: | 0.38 in | B: | 8.75 |
| G: | 2 |
Technical Specifications
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 1.573 |
| Service Factor: | 1 | Bore Code: | 31 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | Model Code: | HM232 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2437 in/lbs |

