Grove Gear HM232-60-2-1.188-140TC-L1
Part #:HM232-60-2-1.188-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | AK: | 4.5 |
| T: | 1.188 | BF: | 0.41 |
| U: | 0.875 in | V: | 2.51 in |
| I: | 5.02 in | AD: | 7.04 |
| D: | 3.5 | LM: | 9.01 |
| AE2: | 0.29 | C: | 9.38 in |
| L: | 6.76 in | G: | 2 |
| BE: | 0.38 in | B: | 8.75 |
| F: | 4 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3.25 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Output RPM: | 29.2 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 1.573 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

