Grove Gear HM232-60-2-1.188-140TC-L2
Part #:HM232-60-2-1.188-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | C: | 9.38 in |
| D: | 3.5 | BE: | 0.38 in |
| B: | 8.75 | U: | 0.875 in |
| AD: | 7.04 | BF: | 0.41 |
| BD: | 5.88 | AG: | 7.88 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | I: | 5.02 in |
| LM: | 9.01 | T: | 1.188 |
| L: | 6.76 in | V: | 2.51 in |
| F: | 4 | AJ: | 5.88 |
| AE1: | 0.54 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | HM232 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.573 |
| Output RPM: | 29.2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

