How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BE1: | 0.5 in |
| L: | 6.76 in | AD: | 7.04 |
| B: | 8.75 | BF: | 0.53 |
| F: | 4 | Center Distance (in): | 3.25 in |
| D: | 3.5 | V: | 2.51 in |
| AE1: | 0.54 | U: | 0.875 in |
| I: | 5.02 in | AJ: | 7.25 |
| AE2: | 0.29 | BD: | 9 |
| C: | 9.38 in | AK: | 8.5 |
| T: | 1.188 | L1: | 10.01 in |
| AG: | 7.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.573 |
| Model Code: | HM232 | Bore Code: | 19 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

