How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | B: | 8.75 |
| L: | 6.76 in | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.29 |
| AE1: | 0.54 | AK: | 8.5 |
| U: | 0.875 in | T: | 1.188 |
| AG: | 7.88 | F: | 4 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | C: | 9.38 in |
| V: | 2.51 in | AD: | 7.04 |
| D: | 3.5 | BD: | 9 |
| L1: | 10.01 in |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Model Code: | HM232 | Input HP @ 1750 RPM: | 1.573 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

