How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | Center Distance (in): | 3.25 in |
| AD: | 7.04 | T: | 1.188 |
| BE1: | 0.5 in | L1: | 10.01 in |
| L: | 6.76 in | D: | 3.5 |
| AE2: | 0.29 | I: | 5.02 in |
| U: | 0.875 in | BF: | 0.53 |
| AG: | 7.88 | V: | 2.51 in |
| C: | 9.38 in | AE1: | 0.54 |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | B: | 8.75 |
| F: | 4 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 29.2 |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 1.573 |
| Assembly: | HM-2 | Ratio Range: | 60:1 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Model Code: | HM232 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

