How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | T: | 1.188 |
| BE1: | 0.5 in | G: | 2 |
| AE1: | 0.54 | BF: | 0.53 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | F: | 4 |
| I: | 5.02 in | AD: | 7.04 |
| BD: | 9 | AE2: | 0.29 |
| AJ: | 7.25 | C: | 9.38 in |
| B: | 8.75 | L: | 6.76 in |
| V: | 2.51 in | L1: | 10.01 in |
| U: | 0.875 in |
Technical Specifications
| Bore Code: | 19 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Gear Type: | Worm | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 1.573 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

