How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | AE2: | 0.29 |
| U: | 0.875 in | G: | 2 |
| F: | 4 | T: | 1.25 |
| AE1: | 0.54 | AJ: | 5.88 |
| LM: | 9.01 | D: | 3.5 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AG: | 7.88 | AD: | 7.04 |
| BE: | 0.38 in | B: | 8.75 |
| C: | 9.38 in | I: | 5.02 in |
| V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3.25 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.573 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

