How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | T: | 1.25 |
| I: | 5.02 in | B: | 8.75 |
| AD: | 7.04 | AK: | 4.5 |
| AG: | 7.88 | D: | 3.5 |
| G: | 2 | L: | 6.76 in |
| U: | 0.875 in | C: | 9.38 in |
| V: | 2.51 in | AJ: | 5.88 |
| BF: | 0.41 | LM: | 9.01 |
| AE1: | 0.54 | BD: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 1.573 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | HM232 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Assembly: | HM-2 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

