How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AJ: | 5.88 |
| BF: | 0.41 | B: | 8.75 |
| LM: | 9.01 | D: | 3.5 |
| C: | 9.38 in | I: | 5.02 in |
| G: | 2 | T: | 1.25 |
| AK: | 4.5 | BD: | 5.88 |
| AE1: | 0.54 | U: | 0.875 in |
| AG: | 7.88 | BE: | 0.38 in |
| L: | 6.76 in | F: | 4 |
| V: | 2.51 in | AE2: | 0.29 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Center Distance (in): | 3.25 | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Bore Code: | 20 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 1.573 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

