How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.29 |
| AJ: | 7.25 | T: | 1.25 |
| D: | 3.5 | BF: | 0.53 |
| BD: | 9 | U: | 0.875 in |
| L: | 6.76 in | C: | 9.38 in |
| L1: | 10.01 in | G: | 2 |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| AD: | 7.04 | AK: | 8.5 |
| B: | 8.75 | BE1: | 0.5 in |
| I: | 5.02 in | AG: | 7.88 |
| F: | 4 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Bore Code: | 20 |
| Gear Type: | Worm | Model Code: | HM232 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 1.573 | Center Distance (in): | 3.25 |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

