How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | AD: | 7.04 |
| AJ: | 7.25 | T: | 1.25 |
| U: | 0.875 in | F: | 4 |
| BD: | 9 | BE1: | 0.5 in |
| D: | 3.5 | G: | 2 |
| L: | 6.76 in | C: | 9.38 in |
| L1: | 10.01 in | AE2: | 0.29 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | V: | 2.51 in |
| AE1: | 0.54 | BF: | 0.53 |
| B: | 8.75 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Bore Code: | 20 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.573 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

