Grove Gear HM232-60-2-1.250-56C-L1
Part #:HM232-60-2-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | I: | 5.02 in |
| AG: | 7.88 | AE2: | 0.29 |
| BD: | 5.88 | AJ: | 5.88 |
| B: | 8.75 | V: | 2.51 in |
| LM: | 9.01 | AE1: | 0.54 |
| BF: | 0.41 | AD: | 7.04 |
| F: | 4 | AK: | 4.5 |
| D: | 3.5 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | T: | 1.25 |
| C: | 9.38 in | U: | 0.875 in |
| L: | 6.76 in |
Technical Specifications
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 1.573 |
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

