Grove Gear HM232-60-2-1.250-56C-L3
Part #:HM232-60-2-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AG: | 7.88 |
| F: | 4 | AE2: | 0.29 |
| BF: | 0.41 | C: | 9.38 in |
| T: | 1.25 | I: | 5.02 in |
| D: | 3.5 | V: | 2.51 in |
| U: | 0.875 in | LM: | 9.01 |
| AK: | 4.5 | AJ: | 5.88 |
| AD: | 7.04 | BD: | 5.88 |
| AE1: | 0.54 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| L: | 6.76 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Assembly: | HM-2 | Motor Frame Size: | 56C |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2574 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 1.573 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | HM232 |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

