Grove Gear HM232-60-2-1.250-56C-L4
Part #:HM232-60-2-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | D: | 3.5 |
| L: | 6.76 in | BE: | 0.38 in |
| AG: | 7.88 | AE2: | 0.29 |
| F: | 4 | I: | 5.02 in |
| G: | 2 | B: | 8.75 |
| AK: | 4.5 | U: | 0.875 in |
| T: | 1.25 | C: | 9.38 in |
| BD: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| V: | 2.51 in | AE1: | 0.54 |
| LM: | 9.01 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.573 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output RPM: | 29.2 | Assembly: | HM-2 |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Model Code: | HM232 |
| Ratio: | 60:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

