Grove Gear HM232-60-2-1.500-140TC-L9
Part #:HM232-60-2-1.500-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | V: | 2.51 in |
| BE: | 0.38 in | T: | 1.5 |
| L: | 6.76 in | AG: | 7.88 |
| B: | 8.75 | I: | 5.02 in |
| BF: | 0.41 | U: | 0.875 in |
| AD: | 7.04 | G: | 2 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| BD: | 5.88 | C: | 9.38 in |
| AJ: | 5.88 | AE2: | 0.29 |
| LM: | 9.01 | D: | 3.5 |
| AE1: | 0.54 |
Technical Specifications
| Assembly: | HM-2 | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.573 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM232 | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

