How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | V: | 2.51 in |
| AD: | 7.04 | T: | 1.5 |
| AE2: | 0.29 | U: | 0.875 in |
| G: | 2 | L1: | 10.01 in |
| L: | 6.76 in | I: | 5.02 in |
| F: | 4 | AE1: | 0.54 |
| AG: | 7.88 | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| B: | 8.75 | C: | 9.38 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Model Code: | HM232 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 1.573 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

