How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L: | 6.76 in |
| AE2: | 0.29 | BE: | 0.38 in |
| AG: | 7.88 | F: | 4 |
| AK: | 4.5 | T: | 1.5 |
| G: | 2 | B: | 8.75 |
| BF: | 0.41 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| BD: | 5.88 | AJ: | 5.88 |
| I: | 5.02 in | AE1: | 0.54 |
| D: | 3.5 | LM: | 9.01 |
| C: | 9.38 in |
Technical Specifications
| Assembly: | HM-2 | Output Key: | 3/8 x 3.00 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.573 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

