Grove Gear HM232-60-2-1.500-56C-L2
Part #:HM232-60-2-1.500-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 5.88 |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | F: | 4 |
| AE2: | 0.29 | AG: | 7.88 |
| AE1: | 0.54 | AK: | 4.5 |
| L: | 6.76 in | U: | 0.875 in |
| AD: | 7.04 | D: | 3.5 |
| C: | 9.38 in | I: | 5.02 in |
| LM: | 9.01 | BE: | 0.38 in |
| G: | 2 | B: | 8.75 |
| AJ: | 5.88 |
Technical Specifications
| Bore Code: | 24 | Output RPM: | 29.2 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| Input HP @ 1750 RPM: | 1.573 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

