Grove Gear HM232-60-2-1.500-56C-L3
Part #:HM232-60-2-1.500-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | V: | 2.51 in |
| F: | 4 | U: | 0.875 in |
| D: | 3.5 | AE1: | 0.54 |
| AG: | 7.88 | LM: | 9.01 |
| I: | 5.02 in | BD: | 5.88 |
| AE2: | 0.29 | BF: | 0.41 |
| G: | 2 | T: | 1.5 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AD: | 7.04 | AJ: | 5.88 |
| B: | 8.75 | C: | 9.38 in |
| AK: | 4.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Model Code: | HM232 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 1.573 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

