How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | D: | 3.5 |
| L: | 6.76 in | B: | 8.75 |
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 1.625 | AJ: | 7.25 |
| AD: | 7.04 | BD: | 9 |
| G: | 2 | V: | 2.51 in |
| C: | 9.38 in | AE2: | 0.29 |
| F: | 4 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| AE1: | 0.54 | L1: | 10.01 in |
| U: | 0.875 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Assembly: | HM-2 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 1.573 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Bore Code: | 26 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 x 3.00 |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

