How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | G: | 2 |
| T: | 1.625 | F: | 4 |
| AE1: | 0.54 | AD: | 7.04 |
| D: | 3.5 | BF: | 0.53 |
| I: | 5.02 in | L: | 6.76 in |
| AG: | 7.88 | B: | 8.75 |
| AJ: | 7.25 | AK: | 8.5 |
| C: | 9.38 in | V: | 2.51 in |
| BD: | 9 | BE1: | 0.5 in |
| L1: | 10.01 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 1.573 |
| Bore Code: | 26 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

