How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | BE1: | 0.5 in |
| AD: | 7.04 | C: | 9.38 in |
| T: | 1.625 | AG: | 7.88 |
| BD: | 9 | I: | 5.02 in |
| D: | 3.5 | G: | 2 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AK: | 8.5 |
| B: | 8.75 | AE1: | 0.54 |
| L: | 6.76 in | AJ: | 7.25 |
| BF: | 0.53 | F: | 4 |
| AE2: | 0.29 |
Technical Specifications
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Model Code: | HM232 |
| Output Key: | 3/8 x 3.00 | Input HP @ 1750 RPM: | 1.573 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

