How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | B: | 8.75 |
| BD: | 5.88 | LM: | 9.01 |
| V: | 2.51 in | AK: | 4.5 |
| BF: | 0.41 | C: | 9.38 in |
| T: | 1.625 | AD: | 7.04 |
| AE2: | 0.29 | AJ: | 5.88 |
| L: | 6.76 in | U: | 0.875 in |
| BE: | 0.38 in | F: | 4 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| D: | 3.5 | AG: | 7.88 |
| G: | 2 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 1.573 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 26 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

