Grove Gear HM232-60-2-1.688-140TC-L1
Part #:HM232-60-2-1.688-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | T: | 1.688 |
| D: | 3.5 | BE: | 0.38 in |
| LM: | 9.01 | AJ: | 5.88 |
| G: | 2 | L: | 6.76 in |
| AK: | 4.5 | AD: | 7.04 |
| U: | 0.875 in | AE2: | 0.29 |
| BF: | 0.41 | C: | 9.38 in |
| B: | 8.75 | AE1: | 0.54 |
| AG: | 7.88 | BD: | 5.88 |
| F: | 4 |
Technical Specifications
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Bore Code: | 27 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.573 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Output Key: | 3/8 x 3.00 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output RPM: | 29.2 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

