How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 7.88 |
| B: | 8.75 | G: | 2 |
| BF: | 0.53 | AE1: | 0.54 |
| BE1: | 0.5 in | U: | 0.875 in |
| AD: | 7.04 | L1: | 10.01 in |
| AE2: | 0.29 | T: | 1.688 |
| C: | 9.38 in | V: | 2.51 in |
| D: | 3.5 | I: | 5.02 in |
| AJ: | 7.25 | AK: | 8.5 |
| F: | 4 | Center Distance (in): | 3.25 in |
| L: | 6.76 in |
Technical Specifications
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.573 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM232 |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

