How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.688 |
| G: | 2 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| I: | 5.02 in | LM: | 9.01 |
| AK: | 4.5 | AE2: | 0.29 |
| AG: | 7.88 | AE1: | 0.54 |
| AJ: | 5.88 | F: | 4 |
| BD: | 5.88 | L: | 6.76 in |
| B: | 8.75 | D: | 3.5 |
| BF: | 0.41 | V: | 2.51 in |
| AD: | 7.04 |
Technical Specifications
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.573 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Model Code: | HM232 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Bore Code: | 27 | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 60:1 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

