How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AG: | 7.88 |
| F: | 4 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| G: | 2 | I: | 5.02 in |
| L: | 6.76 in | BD: | 5.88 |
| AE1: | 0.54 | AK: | 4.5 |
| BE: | 0.38 in | V: | 2.51 in |
| C: | 9.38 in | D: | 3.5 |
| B: | 8.75 | AD: | 7.04 |
| BF: | 0.41 | AE2: | 0.29 |
| AJ: | 5.88 |
Technical Specifications
| Output RPM: | 29.2 | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Model Code: | HM232 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.573 | Bore Code: | 27 |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 3.00 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

