How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AE1: | 0.54 |
| G: | 2 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.29 | AJ: | 5.88 |
| U: | 0.875 in | C: | 9.38 in |
| LM: | 9.01 | BF: | 0.41 |
| D: | 3.5 | B: | 8.75 |
| AD: | 7.04 | L: | 6.76 in |
| I: | 5.02 in | AG: | 7.88 |
| BD: | 5.88 | T: | 1.75 |
| V: | 2.51 in |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.573 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Model Code: | HM232 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Ratio: | 60:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

