Grove Gear HM232-60-2-1.938-140TC-L3
Part #:HM232-60-2-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | B: | 8.75 |
| AD: | 7.04 | L: | 6.76 in |
| BE: | 0.38 in | BD: | 5.88 |
| AE1: | 0.54 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AG: | 7.88 |
| G: | 2 | BF: | 0.41 |
| AK: | 4.5 | T: | 1.938 |
| C: | 9.38 in | U: | 0.875 in |
| D: | 3.5 | AJ: | 5.88 |
| I: | 5.02 in | AE2: | 0.29 |
| LM: | 9.01 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.573 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Ratio: | 60:1 |
| Model Code: | HM232 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

