Grove Gear HM232-60-2-1.938-140TC-L9
Part #:HM232-60-2-1.938-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | T: | 1.938 |
| C: | 9.38 in | BF: | 0.41 |
| AJ: | 5.88 | G: | 2 |
| I: | 5.02 in | B: | 8.75 |
| L: | 6.76 in | U: | 0.875 in |
| AE1: | 0.54 | AK: | 4.5 |
| F: | 4 | LM: | 9.01 |
| BE: | 0.38 in | V: | 2.51 in |
| AE2: | 0.29 | AG: | 7.88 |
| AD: | 7.04 | BD: | 5.88 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Model Code: | HM232 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Assembly: | HM-2 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.573 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

