Grove Gear HM232-60-2-1.938-180TC-L1
Part #:HM232-60-2-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | I: | 5.02 in |
| AJ: | 7.25 | C: | 9.38 in |
| AG: | 7.88 | G: | 2 |
| AD: | 7.04 | U: | 0.875 in |
| AE1: | 0.54 | T: | 1.938 |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| F: | 4 | BD: | 9 |
| B: | 8.75 | V: | 2.51 in |
| AE2: | 0.29 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | Thrust Rating - output shaft: | 2574 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | HM232 | Ratio: | 60:1 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.573 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Bore Code: | 31 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

