Grove Gear HM232-60-2-1.938-180TC-L9
Part #:HM232-60-2-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AE1: | 0.54 |
| AK: | 8.5 | BE1: | 0.5 in |
| U: | 0.875 in | BD: | 9 |
| I: | 5.02 in | F: | 4 |
| C: | 9.38 in | AJ: | 7.25 |
| AG: | 7.88 | L1: | 10.01 in |
| AD: | 7.04 | V: | 2.51 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | T: | 1.938 |
| B: | 8.75 | AE2: | 0.29 |
| G: | 2 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.573 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 60:1 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

