Grove Gear HM232-60-2-1.938-56C-L9
Part #:HM232-60-2-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | BE: | 0.38 in |
| AD: | 7.04 | B: | 8.75 |
| I: | 5.02 in | AK: | 4.5 |
| AE1: | 0.54 | AG: | 7.88 |
| BF: | 0.41 | C: | 9.38 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AJ: | 5.88 |
| F: | 4 | G: | 2 |
| AE2: | 0.29 | U: | 0.875 in |
| LM: | 9.01 | L: | 6.76 in |
| D: | 3.5 |
Technical Specifications
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.573 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

