How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | BE1: | 0.5 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| F: | 4 | AK: | 8.5 |
| B: | 8.75 | V: | 2.51 in |
| G: | 2 | L: | 6.76 in |
| L1: | 10.01 in | BD: | 9 |
| BF: | 0.53 | AE1: | 0.54 |
| AJ: | 7.25 | AE2: | 0.29 |
| U: | 0.875 in | C: | 9.38 in |
| T: | 1.188 | AG: | 7.88 |
| D: | 3.5 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | HM232 |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 1869 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 233.3 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.844 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

