How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 2.51 in |
| AG: | 7.88 | B: | 8.75 |
| I: | 5.02 in | G: | 2 |
| AK: | 8.5 | F: | 4 |
| L1: | 10.01 in | BD: | 9 |
| BE1: | 0.5 in | D: | 3.5 |
| T: | 1.188 | L: | 6.76 in |
| C: | 9.38 in | AD: | 7.04 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AE2: | 0.29 | AJ: | 7.25 |
| AE1: | 0.54 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Thrust Rating - output shaft: | 1869 | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 7.5:1 | Model Code: | HM232 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 19 | Ratio: | 7.5:1 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 7.844 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

