How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | D: | 3.5 |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | AE1: | 0.54 |
| AG: | 7.88 | U: | 0.875 in |
| F: | 4 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | T: | 1.188 |
| L: | 6.76 in | BD: | 9 |
| B: | 8.75 | AE2: | 0.29 |
| AD: | 7.04 | C: | 9.38 in |
| G: | 2 | I: | 5.02 in |
| V: | 2.51 in |
Technical Specifications
| Assembly: | HM-1 | Model Code: | HM232 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 1869 | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.844 |
| Output RPM: | 233.3 | Service Factor: | 1 |
| Bore Code: | 19 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

