How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | BE: | 0.38 in |
| G: | 2 | B: | 8.75 |
| BD: | 5.88 | U: | 0.875 in |
| V: | 2.51 in | D: | 3.5 |
| AK: | 4.5 | AJ: | 5.88 |
| F: | 4 | C: | 9.38 in |
| AG: | 7.88 | AD: | 7.04 |
| L: | 6.76 in | BF: | 0.41 |
| I: | 5.02 in | AE1: | 0.54 |
| T: | 1.188 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.844 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output RPM: | 233.3 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1869 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Model Code: | HM232 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

