How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AK: | 8.5 |
| AE1: | 0.54 | D: | 3.5 |
| AD: | 7.04 | AG: | 7.88 |
| BD: | 9 | B: | 8.75 |
| L1: | 10.01 in | AE2: | 0.29 |
| V: | 2.51 in | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | I: | 5.02 in |
| U: | 0.875 in | F: | 4 |
| T: | 1.25 | C: | 9.38 in |
| AJ: | 7.25 |
Technical Specifications
| Output RPM: | 233.3 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.25 in |
| Model Code: | HM232 | Ratio: | 7.5:1 |
| Bore Code: | 20 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1869 | Input HP @ 1750 RPM: | 7.844 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

