How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | AK: | 8.5 |
| L: | 6.76 in | AD: | 7.04 |
| AJ: | 7.25 | I: | 5.02 in |
| G: | 2 | U: | 0.875 in |
| BF: | 0.53 | B: | 8.75 |
| BD: | 9 | D: | 3.5 |
| AG: | 7.88 | F: | 4 |
| C: | 9.38 in | AE1: | 0.54 |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | V: | 2.51 in |
| T: | 1.25 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | HM232 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 7.844 | Bore Code: | 20 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 1869 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

