How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.51 in |
| AE1: | 0.54 | C: | 9.38 in |
| L: | 6.76 in | AE2: | 0.29 |
| AG: | 7.88 | BE: | 0.38 in |
| AD: | 7.04 | LM: | 9.01 |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| U: | 0.875 in | AK: | 4.5 |
| G: | 2 | I: | 5.02 in |
| T: | 1.25 | D: | 3.5 |
| BD: | 5.88 | F: | 4 |
| AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Model Code: | HM232 |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Thrust Rating - output shaft: | 1869 | Bore Code: | 20 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 7.844 | Output RPM: | 233.3 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

