Grove Gear HM232-7.5-1-1.438-140TC-L2
Part #:HM232-7.5-1-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 6.76 in |
| D: | 3.5 | BD: | 5.88 |
| AE2: | 0.29 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AK: | 4.5 | T: | 1.438 |
| G: | 2 | AJ: | 5.88 |
| BF: | 0.41 | AE1: | 0.54 |
| LM: | 9.01 | U: | 0.875 in |
| AG: | 7.88 | C: | 9.38 in |
| B: | 8.75 | F: | 4 |
| AD: | 7.04 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Output RPM: | 233.3 | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 1869 |
| Input HP @ 1750 RPM: | 7.844 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

