Grove Gear HM232-7.5-1-1.438-140TC-L3
Part #:HM232-7.5-1-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | BE: | 0.38 in |
| AK: | 4.5 | L: | 6.76 in |
| BD: | 5.88 | LM: | 9.01 |
| AJ: | 5.88 | AD: | 7.04 |
| C: | 9.38 in | AE1: | 0.54 |
| D: | 3.5 | G: | 2 |
| V: | 2.51 in | U: | 0.875 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| T: | 1.438 | AG: | 7.88 |
| AE2: | 0.29 | F: | 4 |
| I: | 5.02 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.844 | Output Diameter (in): | 1.438 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 x 3.00 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 1869 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Model Code: | HM232 | Output RPM: | 233.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

