How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AD: | 7.04 |
| L: | 6.76 in | V: | 2.51 in |
| I: | 5.02 in | D: | 3.5 |
| AJ: | 7.25 | U: | 0.875 in |
| BE1: | 0.5 in | AE2: | 0.29 |
| L1: | 10.01 in | G: | 2 |
| C: | 9.38 in | AE1: | 0.54 |
| F: | 4 | AK: | 8.5 |
| AG: | 7.88 | B: | 8.75 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| BD: | 9 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1869 |
| Center Distance (in): | 3.25 | Model Code: | HM232 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 7.844 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

