How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | F: | 4 |
| D: | 3.5 | AG: | 7.88 |
| AJ: | 7.25 | AE1: | 0.54 |
| L1: | 10.01 in | L: | 6.76 in |
| V: | 2.51 in | AK: | 8.5 |
| B: | 8.75 | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| G: | 2 | U: | 0.875 in |
| I: | 5.02 in | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| C: | 9.38 in |
Technical Specifications
| Output RPM: | 233.3 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Model Code: | HM232 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 7.844 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 1869 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

