How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AJ: | 5.88 |
| I: | 5.02 in | T: | 1.438 |
| AE2: | 0.29 | AG: | 7.88 |
| B: | 8.75 | AK: | 4.5 |
| BE: | 0.38 in | AE1: | 0.54 |
| D: | 3.5 | AD: | 7.04 |
| Center Distance (in): | 3.25 in | G: | 2 |
| C: | 9.38 in | BD: | 5.88 |
| LM: | 9.01 | BF: | 0.41 |
| V: | 2.51 in | F: | 4 |
| U: | 0.875 in |
Technical Specifications
| Bore Code: | 23 | Assembly: | HM-1 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output RPM: | 233.3 | Ratio: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Model Code: | HM232 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.844 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1869 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

