How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | B: | 8.75 |
| AE2: | 0.29 | F: | 4 |
| V: | 2.51 in | AK: | 8.5 |
| AD: | 7.04 | L: | 6.76 in |
| BD: | 9 | I: | 5.02 in |
| C: | 9.38 in | BF: | 0.53 |
| U: | 0.875 in | D: | 3.5 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| G: | 2 | L1: | 10.01 in |
| AG: | 7.88 | BE1: | 0.5 in |
| AE1: | 0.54 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Model Code: | HM232 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.844 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Service Factor: | 1 |
| Output RPM: | 233.3 | Thrust Rating - output shaft: | 1869 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

